您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
EY-DE - Y-SHAPE BODY OF BRASS - Double-Acting actuator
Farbo
FARBO PNEUMATIC
Pneumatic Globe Valves for fluid
Pneumatic Globe Valves
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/pneumatic_globe_valves_for_fluid/pneumatic_globe_valves/ey_de_asmtab.prj},{NB=EY075DE-0},{IDNR=},{DC=Valve EY brass body , G3/4\", function DE},{TYPE=EY},{GW=075},{WF=DE},{POS=0},{THREAD=3/4\"},{DN=18.0},{KV1=150.3},{KV2=9.0},{AA=32},{WG=450},{H=27.000},{I=22.500},{L=66.000},{N=26.441},{O=31.000},{P=68.000},{HB=5.500},{HG=7.500},{HH=32.000},{HL=14.000},{PPATH=ey_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
DN
Ø
[mm]
KV1
Kv
[l/mm]
KV2
Kv
[m3/h]
AA
Ø Actuator
[mm]
WG
Weight [grams]
[g]
EY025DE
EY025DE
Valve EY brass body , G1/...
1/4"
13.0
38.3
2.3
32
310
EY038DE
EY038DE
Valve EY brass body , G3/...
3/8"
13.0
46.7
2.8
32
290
EY050DE
EY050DE
Valve EY brass body , G1/...
1/2"
13.0
73.5
4.4
32
360
EY075DE
EY075DE
Valve EY brass body , G3/...
3/4"
18.0
150.3
9.0
32
450
EY100DE
EY100DE
Valve EY brass body , G1"...
1"
23.0
237.1
14.2
50
700
EY125DE
EY125DE
Valve EY brass body , G1-...
1-1/4"
29.0
417.5
25.2
50
1175
EY150DE
EY150DE
Valve EY brass body , G1-...
1-1/2"
37.0
567.8
34.0
63
1830
EY200DE
EY200DE
Valve EY brass body , G2"...
2"
46.0
906.8
54.3
80
3600
EY250DE
EY250DE
Valve EY brass body , G2-...
2-1/2"
59.0
1152.3
69.0
100
5525
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處