您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
ETN-NA - BRONZE BODY AT 90° - Single-Acting actuator
Farbo
FARBO PNEUMATIC
Pneumatic Globe Valves for fluid
Pneumatic Globe Valves
Powered by
CAD模型選擇
{farbo/farbo_pneumatic/pneumatic_globe_valves_for_fluid/pneumatic_globe_valves/etn_na_asmtab.prj},{NB=ETN100NA-0},{IDNR=},{DC=Valve ETN bronze body, G1\", function NA},{TYPE=ETN},{GW=100},{WF=NA},{POS=0},{B=25.000},{L=93.000},{N=33.249},{O=44.000},{HB=5.000},{HD=11.500},{HG=12.000},{HH=50.000},{HL=14.000},{PPATH=etn_asmtpl.prj},{THREAD=1''},{DN=25.0},{KV1=180.3},{KV2=10.8},{AA=50},{WG=1112}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
DN
Ø
[mm]
KV1
Kv
[l/mm]
KV2
Kv
[m3/h]
AA
Ø Actuator
[mm]
WG
Weight
[g]
ETN038NA
ETN038NA
Valve ETN bronze body, G3...
3/8''
13.5
43.4
2.6
32
440
ETN050NA
ETN050NA
Valve ETN brass body, G1/...
1/2''
13.5
70.1
4.2
32
540
ETN075NA
ETN075NA
Valve ETN bronze body, G3...
3/4''
20.0
111.9
6.7
32
755
ETN100NA
ETN100NA
Valve ETN bronze body, G1...
1''
25.0
180.3
10.8
50
1112
ETN125NA
ETN125NA
Valve ETN bronze body, G1...
1-1/4''
32.0
350.7
21.0
50
1585
ETN150NA
ETN150NA
Valve ETN bronze body, G1...
1-1/2''
38.0
496.0
29.7
63
2195
ETN200NA
ETN200NA
Valve ETN bronze body, G2...
2''
50.0
716.4
42.9
80
3150
ETN250NA
ETN250NA
Valve ETN bronze body, G2...
2-1/2''
61.0
968.6
58.0
100
6170
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處